Ball lock pins stainless steel, Form A (03415)

Ball lock pins stainless steel, Form A (03415)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Stainless steel 1.4305, 1.4542, 1.4125, 1.4310

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03415-001205010
03415-001205015
03415-001205020
03415-001205025
03415-001205030
03415-001206010
03415-001206015
03415-001206020
03415-001206025
03415-001206030
03415-001206035
03415-001206040
03415-001206045
03415-001206050
03415-001508020
03415-001508025
03415-001508030
03415-001508035
03415-001508040
03415-001508045
03415-001508050
03415-001510020
03415-001510025
03415-001510030
03415-001510035
03415-001510040
03415-001510045
03415-001510050
03415-001510060
03415-002112025
03415-002112030
03415-002112035
03415-002112040
03415-002112045
03415-002112050
03415-002112060
03415-002112070
03415-002112080
03415-002116030
03415-002116035
03415-002116040
03415-002116045
03415-002116050
03415-002116060
03415-002116070
03415-002116080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

16.04 €

1 4 Days 11.555.510105.92515.911515

16.04 €

1 4 Days 11.555.510155.92520.911515

16.04 €

1 4 Days 11.555.510205.92525.911515

16.04 €

1 4 Days 11.555.510255.92530.911515

16.88 €

1 4 Days 11.555.510305.92535.911515

16.12 €

1 4 Days 11.566.8510106.82516.811622

16.12 €

1 4 Days 11.566.8510156.82521.811622

16.12 €

1 4 Days 11.566.8510206.82526.811622

16.12 €

1 4 Days 11.566.8510256.82531.811622

17.91 €

1 4 Days 11.566.8510306.82536.811622

17.91 €

1 4 Days 11.566.8510356.82541.811622

17.91 €

1 4 Days 11.566.8510406.82546.811622

17.91 €

1 4 Days 11.566.8510456.82551.811622

17.91 €

1 4 Days 11.566.8510506.82556.811622

17.24 €

1 4 Days 15.589.513.5207.83327.815838

17.24 €

1 4 Days 15.589.513.5257.83332.815838

19.28 €

1 4 Days 15.589.513.5307.83337.815838

19.28 €

1 4 Days 15.589.513.5357.83342.815838

19.28 €

1 4 Days 15.589.513.5407.83347.815838

19.28 €

1 4 Days 15.589.513.5457.83352.815838

19.28 €

1 4 Days 15.589.513.5507.83357.815838

26.32 €

1 4 Days 15.5101213.5208.93328.9151060

26.32 €

1 4 Days 15.5101213.5258.93333.9151060

27.70 €

1 4 Days 15.5101213.5308.93338.9151060

27.70 €

1 4 Days 15.5101213.5358.93343.9151060

27.70 €

1 4 Days 15.5101213.5408.93348.9151060

27.70 €

1 4 Days 15.5101213.5458.93353.9151060

27.70 €

1 4 Days 15.5101213.5508.93358.9151060

29.15 €

1 4 Days 15.5101213.5608.93368.9151060

27.05 €

1 4 Days 221214.520259.939.534.9211286

28.23 €

1 4 Days 221214.520309.939.539.9211286

28.23 €

1 4 Days 221214.520359.939.544.9211286

28.23 €

1 4 Days 221214.520409.939.549.9211286

28.23 €

1 4 Days 221214.520459.939.554.9211286

28.23 €

1 4 Days 221214.520509.939.559.9211286

29.52 €

1 4 Days 221214.520609.939.569.9211286

30.25 €

1 4 Days 221214.520709.939.579.9211286

30.25 €

1 4 Days 221214.520809.939.589.9211286

47.94 €

1 4 Days 221619203013.139.543.12116153

47.94 €

1 4 Days 221619203513.139.548.12116153

47.94 €

1 4 Days 221619204013.139.553.12116153

47.94 €

1 4 Days 221619204513.139.558.12116153

47.94 €

1 4 Days 221619205013.139.563.12116153

51.71 €

1 4 Days 221619206013.139.573.12116153

51.71 €

1 4 Days 221619207013.139.583.12116153

54.94 €

1 4 Days 221619208013.139.593.12116153

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel Form A
Form-Type With recessed grip

Tech Support