Spring plungers with slot and thrust pin, reinforced spring force (03020) (03020-205)

Spring plungers with slot and thrust pin, reinforced spring force (03020) 03020-205

Product Details:

Manufacturer part number: 03020-205

Brand: NORELEM

Price: 1.35

Delivery time: 4 Days


Technical Data:

Initial Load: 9 N

Max. Load: 25 N

D=thread: M5

D1: 2.4 mm

H: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03020-205

Part Number
03020-205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

1.35 €

1 4 Days 925M52.42120.8

Loading...

  1. 1

Basic information

Main material steel Component material pin steel

This page is Spring plungers with slot and thrust pin, reinforced spring force (03020), part number 03020-205.
You can find the detail information about specifications and dimensions on part number 03020-205.

Variation of this product

Part Number
03020-206
03020-208
03020-210
03020-212
03020-216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

1.44 €

1 4 Days 1125M62.72141

1.71 €

1 4 Days 2243M842161.2

1.79 €

1 4 Days 2054M104.52.5191.6

2.58 €

1 4 Days 3694M1263.5222

3.48 €

1 4 Days 60110M168.54.5242.5

Tech Support