Spring plungers with hexagon socket and ball, standard spring force (03035) (03035-05)

Spring plungers with hexagon socket and ball, standard spring force (03035) 03035-05

Product Details:

Manufacturer part number: 03035-05

Brand: NORELEM

Price: 5.09

Delivery time: 4 Days


Technical Data:

Initial Load: 6 N

Max. Load: 11 N

pin material: -

D=thread: M5

D1: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03035-05

Part Number
03035-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
pin material D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

5.09 €

1 4 Days 611-M530.9142.5

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel

This page is Spring plungers with hexagon socket and ball, standard spring force (03035), part number 03035-05.
You can find the detail information about specifications and dimensions on part number 03035-05.

Variation of this product

Part Number
03035-03
03035-04
03035-06
03035-08
03035-10
03035-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
pin material D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

6.03 €

1 4 Days 1.53-M31.50.491.5

5.09 €

1 4 Days 410-M42.50.8102

5.09 €

1 4 Days 913-M63.51153

5.53 €

1 4 Days 1530-M851.5184

6.44 €

1 4 Days 2035-M1062235

8.53 €

1 4 Days 3055-M1282.5266

Tech Support