Spring plungers with hexagon socket and thrust pin, light spring force (03040) (03040-104)

Spring plungers with hexagon socket and thrust pin, light spring force (03040) 03040-104

Product Details:

Manufacturer part number: 03040-104

Brand: NORELEM

Price: 2.51

Delivery time: 4 Days


Technical Data:

Initial Load: 2 N

Max. Load: 7 N

D=thread: M4

D1: 1.5 mm

H: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03040-104

Part Number
03040-104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

2.51 €

1 4 Days 27M41.51.5150.61.320.6

Loading...

  1. 1

Basic information

Main material steel Component material pin steel

This page is Spring plungers with hexagon socket and thrust pin, light spring force (03040), part number 03040-104.
You can find the detail information about specifications and dimensions on part number 03040-104.

Variation of this product

Part Number
03040-105
03040-106
03040-108
03040-110
03040-112
03040-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

2.59 €

1 4 Days 310M52.42.3180.81.520.8

2.64 €

1 4 Days 39M62.72.520122.51

3.12 €

1 4 Days 416M83.53221.22.531.4

3.44 €

1 4 Days 416M1043221.633.51.4

4.46 €

1 4 Days 527M1264282452

5.70 €

1 4 Days 2045M167.55322.5562.5

Tech Support