Spring plungers with hexagon socket and thrust pin, light spring force (03050) (03050-108)

Spring plungers with hexagon socket and thrust pin, light spring force (03050) 03050-108

Product Details:

Manufacturer part number: 03050-108

Brand: NORELEM

Price: 3.44

Delivery time: 4 Days


Technical Data:

Initial Load: 4 N

Max. Load: 16 N

D=thread: M8

D1: 3.5 mm

H: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03050-108

Part Number
03050-108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

3.44 €

1 4 Days 416M83.53221.22.531.4

Loading...

  1. 1

Basic information

Main material steel Component material pin POM

This page is Spring plungers with hexagon socket and thrust pin, light spring force (03050), part number 03050-108.
You can find the detail information about specifications and dimensions on part number 03050-108.

Variation of this product

Part Number
03050-104
03050-105
03050-106
03050-110
03050-112
03050-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

2.95 €

1 4 Days 27M41.51.5150.61.320.6

3.01 €

1 4 Days 310M52.42.3180.81.520.8

3.12 €

1 4 Days 39M62.72.520122.51

4.13 €

1 4 Days 416M1043221.633.51.4

5.23 €

1 4 Days 527M1264282452

6.56 €

1 4 Days 2045M167.55322.5562.5

Tech Support