Spring plungers with hexagon socket and thrust pin, standard spring force (03055) (03055-03)

Spring plungers with hexagon socket and thrust pin, standard spring force (03055) 03055-03

Product Details:

Manufacturer part number: 03055-03

Brand: NORELEM

Price: 7.29

Delivery time: 4 Days


Technical Data:

Initial Load: 0.4 N

Max. Load: 2.5 N

D=thread: M3

D1: 1 mm

H: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03055-03

Part Number
03055-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

7.29 €

1 4 Days 0.42.5M311.5100.40.71.51

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel

This page is Spring plungers with hexagon socket and thrust pin, standard spring force (03055), part number 03055-03.
You can find the detail information about specifications and dimensions on part number 03055-03.

Variation of this product

Part Number
03055-04
03055-05
03055-06
03055-08
03055-10
03055-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)
S
(mm)
T
(mm)
T1
(mm)

6.07 €

1 4 Days 516M41.51.5150.61.320.6

6.03 €

1 4 Days 517M52.42.3180.81.520.8

6.03 €

1 4 Days 617M62.72.520122.51

6.87 €

1 4 Days 729M83.53221.22.531.4

8.05 €

1 4 Days 831M1043221.633.51.4

10.25 €

1 4 Days 1047M1264282452

Tech Support