Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03076-04 |
03076-05 |
03076-06 |
03076-08 |
03076-10 |
03076-204 |
03076-205 |
03076-206 |
03076-208 |
03076-210 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | Component material | D=outside diameter (mm) | D1 (mm) | D2 (mm) | H (mm) | L=Length (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.92 € | 1 | 4 Days | 3 | 6.5 | stainless steel | 4 | 3 | 4.6 | 0.8 | 5 | 1 | ||
0.97 € | 1 | 4 Days | 6 | 9.4 | stainless steel | 5 | 4 | 5.6 | 1 | 6 | 1 | ||
0.99 € | 1 | 4 Days | 6.2 | 12.6 | stainless steel | 6 | 5 | 6.5 | 1.6 | 7 | 1 | ||
1.15 € | 1 | 4 Days | 10 | 20.4 | stainless steel | 8 | 6.5 | 8.5 | 1.9 | 9 | 1 | ||
1.84 € | 1 | 4 Days | 11.9 | 22.3 | stainless steel | 10 | 8 | 11 | 2.4 | 13.5 | 1.5 | ||
1.12 € | 1 | 4 Days | 3 | 6.5 | POM | 4 | 3 | 4.6 | 0.8 | 5 | 1 | ||
1.17 € | 1 | 4 Days | 6 | 9.4 | POM | 5 | 4 | 5.6 | 1 | 6 | 1 | ||
1.21 € | 1 | 4 Days | 6.2 | 12.6 | POM | 6 | 5 | 6.5 | 1.6 | 7 | 1 | ||
1.31 € | 1 | 4 Days | 10 | 20.4 | POM | 8 | 6.5 | 8.5 | 1.9 | 9 | 1 | ||
2.11 € | 1 | 4 Days | 11.9 | 22.3 | POM | 10 | 8 | 11 | 2.4 | 13.5 | 1.5 |
Loading...
Main material | plastic | Version 1 | smooth version |
---|
Configure
Basic Attributes
Initial Load(N)
Component material
D=outside diameter(mm)
D1(mm)
D2(mm)
H(mm)
L=Length(mm)
L1(mm)
Filter by standard shipping days
Optional Attributes