Lateral spring plungers with plastic spring, steel thrust pin (03330) (03330-01-100509)

Lateral spring plungers with plastic spring, steel thrust pin (03330) 03330-01-100509

Product Details:

Manufacturer part number: 03330-01-100509

Brand: NORELEM

Price: 6.57

Delivery time: 4 Days


Technical Data:

Main colour: blue

Version 1: light spring force

Version 2: -

D=outside diameter: 10 mm

D1=Outside diameter: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03330-01-100509

Part Number
03330-01-100509
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Version 1 Version 2 D=outside diameter
(mm)
D1=Outside diameter
(mm)
D2=Bore diameter 2
(mm)
L=Length
(mm)
L1= length
(mm)
±S
(mm)
F ca.
(N)
Order No. assembly tool

6.57 €

1 4 Days bluelight spring force-1059.997.30.830K1733.05

Loading...

  1. 1

Basic information

Main material plastic Component material steel Surface finish component hardened and black oxid finish

This page is Lateral spring plungers with plastic spring, steel thrust pin (03330), part number 03330-01-100509.
You can find the detail information about specifications and dimensions on part number 03330-01-100509.

Variation of this product

Part Number
03330-01-100307
03330-01-100409
03330-01-100609
03330-01-200307
03330-01-200409
03330-01-200509
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Version 1 Version 2 D=outside diameter
(mm)
D1=Outside diameter
(mm)
D2=Bore diameter 2
(mm)
L=Length
(mm)
L1= length
(mm)
±S
(mm)
F ca.
(N)
Order No. assembly tool

6.06 €

1 4 Days bluelight spring forcedifferent pin form635.973.70.410K1733.03

6.35 €

1 4 Days bluelight spring force-847.995.20.615K1733.04

7.07 €

1 4 Days bluelight spring force-1069.9910.3120K1733.05

6.06 €

1 4 Days redstandard spring forcedifferent pin form635.973.70.420K1733.03

6.35 €

1 4 Days redstandard spring force-847.995.20.630K1733.04

6.57 €

1 4 Days redstandard spring force-1059.997.30.860K1733.05

Tech Support