Lateral spring plungers without thrust pin, Form B with seal (03332) (Part Numbers)

Lateral spring plungers without thrust pin, Form B with seal (03332)
· Positioning, clamping, retaining and fixating of workpieces

· Universally applicable

· Receiving washer, hardened

· Sealed against dirt

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03332-32054
03332-32056
03332-32058
03332-32064
03332-32066
03332-32068
03332-32104
03332-32106
03332-32108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L=Length
(mm)
L1= length
(mm)
S
(mm)
F ca.
(N)

9.54 €

1 4 Days 10M4101241.620

9.54 €

1 4 Days 10M4101241.650

9.54 €

1 4 Days 10M4101241.6100

10.07 €

1 4 Days 10M410127.5240

10.07 €

1 4 Days 10M410127.5275

10.07 €

1 4 Days 10M410127.52100

11.55 €

1 4 Days 16M6161811.53.2100

11.55 €

1 4 Days 16M6161811.53.2150

11.55 €

1 4 Days 16M6161811.53.2200

Loading...

  1. 1

Basic information

Main material aluminium Component material steel Version 1 without thrust pin
Version 2 with seal Form B

Tech Support