Lateral spring plungers with threaded sleeve, without thrust pin, Form B, with seal (03336) (03336-2200X43)

Lateral spring plungers with threaded sleeve, without thrust pin, Form B, with seal (03336) 03336-2200X43

Product Details:

Manufacturer part number: 03336-2200X43

Brand: NORELEM

Price: 13.39

Delivery time: 4 Days


Technical Data:

Version 2: without thrust pin

D=outside diameter: M18X1.5 mm

D1: M6 mm

K: 2.5x60° mm

L=Length: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03336-2200X43

Part Number
03336-2200X43
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 D=outside diameter
(mm)
D1
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
±S
(mm)
F ca.
(N)
Order No. assembly tool

13.39 €

1 4 Days without thrust pinM18X1.5M62.5x60°4511.5163.2150K0371.10

Loading...

  1. 1

Basic information

Main material steel Component material steel Version 1 with threaded sleeve
Form B

This page is Lateral spring plungers with threaded sleeve, without thrust pin, Form B, with seal (03336), part number 03336-2200X43.
You can find the detail information about specifications and dimensions on part number 03336-2200X43.

Variation of this product

Part Number
03336-2040X12
03336-2040X20
03336-2040X27
03336-2300X16
03336-2300X29
03336-2300X43
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 D=outside diameter
(mm)
D1
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
±S
(mm)
F ca.
(N)
Order No. assembly tool

10.98 €

1 4 Days without thrust pinM12M42x60°11.57.510240K0371.06

11.48 €

1 4 Days without thrust pinM12M42x60°197.510240K0371.06

11.95 €

1 4 Days without thrust pinM12M42x60°26.57.510240K0371.06

11.48 €

1 4 Days without thrust pinM18X1.5M62.5x60°1811.5163.2200K0371.10

12.45 €

1 4 Days without thrust pinM18X1.5M62.5x60°31.511.5163.2200K0371.10

13.39 €

1 4 Days -M18X1.5M62.5x60°4511.5163.2200K0371.10

Tech Support