Spring plungers push-pull (03338) (03338-1206003)

Spring plungers push-pull (03338) 03338-1206003

Product Details:

Manufacturer part number: 03338-1206003

Brand: NORELEM

Price: 7.58

Delivery time: 4 Days


Technical Data:

Initial Load: 12 N

Max. Load: 40 N

D=thread: M12

D1: 6 mm

D2: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03338-1206003

Part Number
03338-1206003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L=thread length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW (square)
(mm)
SW1
(mm)
SW2 (square)
(mm)

7.58 €

1 4 Days 1240M1267M4x83114.55110610

Loading...

  1. 1

Basic information

Main material steel Component material steel

This page is Spring plungers push-pull (03338), part number 03338-1206003.
You can find the detail information about specifications and dimensions on part number 03338-1206003.

Variation of this product

Part Number
03338-1202004
03338-1202006
03338-1202010
03338-1206005
03338-1206008
03338-1212503
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L=thread length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW (square)
(mm)
SW1
(mm)
SW2 (square)
(mm)

7.58 €

1 4 Days 520M1267M4x83.5114.55110610

7.98 €

1 4 Days 520M1267M4x8618.575110610

8.35 €

1 4 Days 520M1267M4x81026115110610

7.98 €

1 4 Days 1240M1267M4x8518.575110610

8.35 €

1 4 Days 1240M1267M4x8826115110610

7.58 €

1 4 Days 20100M1267M4x83114.55110610

Tech Support