Lateral spring plungers, Form B (03340) (03340-108)

Lateral spring plungers, Form B (03340) 03340-108

Product Details:

Manufacturer part number: 03340-108

Brand: NORELEM

Price: 9.85

Delivery time: 4 Days


Technical Data:

Initial Load: 2.5 N

Max. Load: 6.5 N

D=outside diameter: 8 mm

D1: 3 mm

H: 0.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03340-108

Part Number
03340-108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=outside diameter
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)
B
(mm)
Receiving hole H8
(mm)

9.85 €

1 4 Days 2.56.5830.7253.663.28

Loading...

  1. 1

Basic information

Main material steel Component material polyacetal Version 1 single sided
Form B

This page is Lateral spring plungers, Form B (03340), part number 03340-108.
You can find the detail information about specifications and dimensions on part number 03340-108.

Variation of this product

Part Number
03340-110
03340-112
03340-114
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=outside diameter
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)
B
(mm)
Receiving hole H8
(mm)

10.05 €

1 4 Days 4.591041304.27410

10.23 €

1 4 Days 6.5131251.5354.89512

10.90 €

1 4 Days 818146.51.8405.8105.414

Tech Support