Tubular handles (06941) (06941-0600101)

Tubular handles (06941) 06941-0600101

Product Details:

Manufacturer part number: 06941-0600101

Brand: NORELEM

Price: 283.20

Delivery time: 4 Days


Technical Data:

Hole spacing: 380 mm

E: 85 mm

L=Length: 640 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06941-0600101

Part Number
06941-0600101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
E
(mm)
L=Length
(mm)

283.20 €

1 4 Days 38085640

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 Component material Aluminium
Assembly possible from both sides Pull handle: cross section round B(mm) 40
D=Fastening hole M10x70 H(mm) 100

This page is Tubular handles (06941), part number 06941-0600101.
You can find the detail information about specifications and dimensions on part number 06941-0600101.

Variation of this product

Part Number
06941-0700101
06941-0800101
06941-0900101
06941-1000101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
E
(mm)
L=Length
(mm)

299.27 €

1 4 Days 48085740

312.40 €

1 4 Days 500125840

325.54 €

1 4 Days 600125940

338.68 €

1 4 Days 7001251040

Tech Support