Tubular handles, Form B (06939) (Part Numbers)

Tubular handles, Form B (06939)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width

· from the front, fastening material included

· Available colours: natural tone anodized and black serrated plastic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06939-150302
06939-150303
06939-200302
06939-200303
06939-300302
06939-300303
06939-400302
06939-400303
06939-500302
06939-500303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Surface finish body Main colour L=Length
(mm)

28.15 €

1 4 Days 150serrated plastic sleeveblack200

24.01 €

1 4 Days 150anodizednatural200

29.73 €

1 4 Days 200serrated plastic sleeveblack250

25.41 €

1 4 Days 200anodizednatural250

32.86 €

1 4 Days 300serrated plastic sleeveblack350

28.15 €

1 4 Days 300anodizednatural350

36.21 €

1 4 Days 400serrated plastic sleeveblack450

30.93 €

1 4 Days 400anodizednatural450

39.55 €

1 4 Days 500serrated plastic sleeveblack550

33.69 €

1 4 Days 500anodizednatural550

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Component material Polyamide
Form B Assembly from the operating side Pull handle: cross section round
B(mm) 48 D=Fastening hole M8x25 H(mm) 80

Tech Support