Manufacturer part number: 06939-150202
Brand: NORELEM
Price: 22.47 €
Delivery time: 4 Days
Hole spacing: 150 mm
Surface finish body: serrated plastic sleeve
Main colour: black
L=Length: 184 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06939-150202
Main Body Material | Aluminum | Load capacity(N) | 1000 | Component material | Polyamide |
---|---|---|---|---|---|
Form | A | Assembly | from the operating side | Pull handle: cross section | round |
B(mm) | 32 | D=Fastening hole | M5x20 | H(mm) | 55.5 |
This page is Tubular handles, Form A (06939), part number 06939-150202.
You can find the detail information about specifications and dimensions on part number 06939-150202.
Part Number |
---|
06939-150203 |
06939-200202 |
06939-200203 |
06939-300202 |
06939-300203 |
06939-400202 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Surface finish body | Main colour | L=Length (mm) |
---|---|---|---|---|---|---|---|---|
18.95 € | 1 | 4 Days | 150 | anodized | natural | 184 | ||
24.01 € | 1 | 4 Days | 200 | serrated plastic sleeve | black | 234 | ||
20.29 € | 1 | 4 Days | 200 | anodized | natural | 234 | ||
27.41 € | 1 | 4 Days | 300 | serrated plastic sleeve | black | 334 | ||
23.07 € | 1 | 4 Days | 300 | anodized | natural | 334 | ||
30.54 € | 1 | 4 Days | 400 | serrated plastic sleeve | black | 434 |