Pull handles, Form B (06932) (Part Numbers)

Pull handles, Form B (06932)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Suitable for installing in standard 19-inch systems

· Mounted from the front

· Available colours: anodised black and natural tone

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06932-055101
06932-055103
06932-088101
06932-088103
06932-100101
06932-100103
06932-120101
06932-120103
06932-180101
06932-180103
06932-235101
06932-235103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

15.68 €

1 4 Days 55black75

14.75 €

1 4 Days 55natural75

16.42 €

1 4 Days 88black108

15.46 €

1 4 Days 88natural108

16.81 €

1 4 Days 100black120

15.62 €

1 4 Days 100natural120

17.28 €

1 4 Days 120black140

16.15 €

1 4 Days 120natural140

18.86 €

1 4 Days 180black200

17.58 €

1 4 Days 180natural200

20.15 €

1 4 Days 235black255

18.86 €

1 4 Days 235natural255

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Surface finish body matt and anodised
Component material Polyamide Component colour black Form B
Assembly possible from both sides Pull handle: cross section rectangular B(mm) 12
D=Fastening hole M5 H(mm) 40

Tech Support