Manufacturer part number: 06903-315008
Brand: NORELEM
Price: 12.49 €
Delivery time: 4 Days
Assembly: possible from both sides
B: 27 mm
C: 11 mm
H: 44 mm
L=Length: 172 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06903-315008
Main Body Material | Others | Load capacity(N) | 1500 | Main material | Polyphtalamide |
---|---|---|---|---|---|
Main colour | black grey RAL 7021 | D=Fastening hole(mm) | 9 | SW(mm) | 13 |
T1(mm) | 8 |
This page is Pull handles high temperature resistant (06903), part number 06903-315008.
You can find the detail information about specifications and dimensions on part number 06903-315008.
Part Number |
---|
06903-311708 |
06903-313208 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Assembly | B (mm) | C (mm) | H (mm) | L=Length (mm) | L1 (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
6.35 € | 1 | 4 Days | - | 26 | 10 | 41 | 136 | 94 | 15 | ||
10.06 € | 1 | 4 Days | - | 27 | 11 | 44 | 154 | 112 | 16 |