Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06901-114008
Hole spacing(mm) | 140 | Main Body Material | Others | Load capacity(N) | 500 |
---|---|---|---|---|---|
Main material | Duroplast | Main colour | black | Assembly | from the rear |
Pull handle: cross section | round | B(mm) | 25 | D=Fastening hole | M8 |
H(mm) | 58 | L=Length(mm) | 165 |
This page is Pull handles (06901), part number 06901-114008.
You can find the detail information about specifications and dimensions on part number 06901-114008.
Part Number |
---|
06901-214008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component material |
---|---|---|---|---|---|
11.25 € | 1 | 4 Days | Steel |