Pull handles (06895) (06895-125101)

Pull handles (06895) 06895-125101

Product Details:

Manufacturer part number: 06895-125101

Brand: NORELEM

Price: 18.06

Delivery time: 4 Days


Technical Data:

Hole spacing: 125 mm

Main colour: black

Component colour: plastic-coated

B: 22 mm

D=Fastening hole: M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06895-125101

Part Number
06895-125101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour Component colour B
(mm)
D=Fastening hole D2
(mm)
H
(mm)
L=Length
(mm)
R
(mm)
T
(mm)

18.06 €

1 4 Days 125blackplastic-coated22M1016531472418

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Grey cast iron
Assembly from the rear Pull handle: cross section round

This page is Pull handles (06895), part number 06895-125101.
You can find the detail information about specifications and dimensions on part number 06895-125101.

Variation of this product

Part Number
06895-100061
06895-11208
06895-112081
06895-12510
06895-14012
06895-140121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour Component colour B
(mm)
D=Fastening hole D2
(mm)
H
(mm)
L=Length
(mm)
R
(mm)
T
(mm)

13.62 €

1 4 Days 100blackplastic-coated18M612421182012

11.43 €

1 4 Days 112bright-20M814471322215

15.61 €

1 4 Days 112blackplastic-coated20M814471322215

13.69 €

1 4 Days 125bright-22M1016531472418

17.37 €

1 4 Days 140bright-25M1218591652620

22.20 €

1 4 Days 140blackplastic-coated25M1218591652620

Tech Support