Manufacturer part number: 06920-05-1120160052
Brand: NORELEM
Price: 31.05 €
Delivery time: 4 Days
Steel code: 316L
Surface finish body: matt blasted
L=Length: 133 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06920-05-1120160052
Main Body Material | Stainless Steel | Load capacity(N) | 1000 | Assembly | from the operating side |
---|---|---|---|---|---|
Pull handle: cross section | oval | B(mm) | 21 | B1(mm) | 13 |
D=Fastening hole(mm) | 5.5 | H(mm) | 50 | T(mm) | 13.6 |
This page is Pull handles stainless steel, oval with thru hole (06920), part number 06920-05-1120160052.
You can find the detail information about specifications and dimensions on part number 06920-05-1120160052.
Part Number |
---|
06920-05-1100161052 |
06920-05-1112160051 |
06920-05-1112160052 |
06920-05-1120161051 |
06920-05-1120161052 |
06920-05-1128160051 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Steel code | Surface finish body | L=Length (mm) |
---|---|---|---|---|---|---|---|
29.44 € | 1 | 4 Days | 316L | smooth polished | 113 | ||
26.32 € | 1 | 4 Days | 1.4308 | matt blasted | 125 | ||
29.44 € | 1 | 4 Days | 316L | matt blasted | 125 | ||
29.73 € | 1 | 4 Days | 1.4308 | smooth polished | 133 | ||
32.97 € | 1 | 4 Days | 316L | smooth polished | 133 | ||
28.40 € | 1 | 4 Days | 1.4308 | matt blasted | 141 |