Clamping force intensifiers (07415) (07415-10)

Clamping force intensifiers (07415) 07415-10

Product Details:

Manufacturer part number: 07415-10

Brand: NORELEM

Price: 24.91

Delivery time: 4 Days


Technical Data:

Outside diameter: 30 mm

Internal diameter: 10 mm

Dynamic load rating: 9200 N

Static load rating: 25500 N

for screw Ø: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07415-10

Part Number
07415-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
Dynamic load rating
(N)
Static load rating
(N)
for screw Ø

24.91 €

1 4 Days 301092002550010

Loading...

  1. 1

Basic information

H=Height(mm) 8 Main material Steel Surface finish body black oxidised

This page is Clamping force intensifiers (07415), part number 07415-10.
You can find the detail information about specifications and dimensions on part number 07415-10.

Variation of this product

Part Number
07415-06
07415-08
07415-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
Dynamic load rating
(N)
Static load rating
(N)
for screw Ø

23.00 €

1 4 Days 2466800155006

23.94 €

1 4 Days 2587800194008

26.08 €

1 4 Days 351299002900012

Tech Support