Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20961-1245X5000
Main material | TPU | Form | D | Component material | Bronze |
---|---|---|---|---|---|
B2(mm) | 15.5 | D2=Diameter(mm) | 14.5 | D3(mm) | 6 |
G2=Thread | M12X1 | H2(mm) | 32.05 | L2=Housing length(mm) | 38.25 |
P=cable length(mm) | 5000 | No. of conductors x conductor cross-section | 5X0,34 Mm² |
This page is Connectors with screw fitting, Form D (20961), part number 20961-1245X5000.
You can find the detail information about specifications and dimensions on part number 20961-1245X5000.