Magnets shallow pot with counterbore hard ferrite (09070)

Magnets shallow pot with counterbore hard ferrite (09070)
  • Volume Discount
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09070-50
09070-63
09070-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

10.24 €

1 Available 4 Days 18050 ±0.208.52210

16.06 €

1 Available 4 Days 29063 ±0.206.52414

23.54 €

1 Available 4 Days 54080 ±0.256.511.518

Loading...

  1. 1

Basic information

Shape Round Attraction Froce (Range)(N) 100.1 or More Magnet Type (Material) Ferrite Magnet
Component material Steel Surface finish component Galvanised Temperature max.(°C) 200

Tech Support