Magnets shallow pot NdFeB Form A (09069) (Part Numbers)

Magnets shallow pot NdFeB Form A (09069)
  • Volume Discount
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 80 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09069-01
09069-02
09069-03
09069-04
09069-05
09069-06
09069-07
09069-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
H=Height
(mm)

8.58 €

1 Available 4 Days 56 ±0.154.5

9.14 €

1 Available 4 Days 138 ±0.154.5

9.88 €

1 Available 4 Days 2510 ±0.154.5

10.54 €

1 Available 4 Days 6013 ±0.154.5

11.76 €

1 Available 4 Days 9516 ±0.154.5

14.70 €

1 Available 4 Days 14020 ±0.156

24.96 €

1 Available 4 Days 20025 ±0.157

31.82 €

1 Available 4 Days 35032 ±0.207

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Steel Surface finish component galvanised
Form A Temperature max.(°C) 80

Tech Support