Magnets deep pot with machinable magnetic face NdFeB (09067) (09067-11-32)

Magnets deep pot with machinable magnetic face NdFeB (09067) 09067-11-32

Product Details:

Manufacturer part number: 09067-11-32

Brand: NORELEM

Price: 44.31

Delivery time: 4 Days


Technical Data:

Outer Diameter: 32 Ø

Gap to iron wall: 6 mm

H=Height: 40 mm

H1: 4.5 mm

H2: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09067-11-32

Part Number
09067-11-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
Gap to iron wall
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
Magnetic force at H2 max.
(N)

44.31 €

1 4 Days 326404.510640

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Surface finish component ground Temperature max.(°C) 150

This page is Magnets deep pot with machinable magnetic face NdFeB (09067), part number 09067-11-32.
You can find the detail information about specifications and dimensions on part number 09067-11-32.

Variation of this product

Part Number
09067-11-06
09067-11-08
09067-11-10
09067-11-13
09067-11-16
09067-11-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
Gap to iron wall
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
Magnetic force at H2 max.
(N)

4.75 €

1 4 Days 61.52010312

5.53 €

1 4 Days 81.52010329

6.72 €

1 4 Days 102208538

7.88 €

1 4 Days 132.5206566

10.07 €

1 4 Days 1632026108

13.79 €

1 4 Days 2042557235

Tech Support