Jack screws (02155) (02155-0803006)

Jack screws (02155) 02155-0803006

Product Details:

Manufacturer part number: 02155-0803006

Brand: NORELEM

Price: 15.19

Delivery time: 4 Days


Technical Data:

A=Total length: 30 mm

B=Thread length: 20 mm

C=key width: 13 mm

D: 5 mm

E: 14.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02155-0803006

Part Number
02155-0803006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B=Thread length
(mm)
C=key width
(mm)
D
(mm)
E
(mm)
F=Thread G
(mm)

15.19 €

1 4 Days 302013514.4M8M6 x 6

Loading...

  1. 1

Basic information

Main material High carbon steel Material (mount surface / support surface) Steel

This page is Jack screws (02155), part number 02155-0803006.
You can find the detail information about specifications and dimensions on part number 02155-0803006.

Variation of this product

Part Number
02155-0804006
02155-1003808
02155-1004808
02155-1205110
02155-1206610
02155-1606212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Total length
(mm)
B=Thread length
(mm)
C=key width
(mm)
D
(mm)
E
(mm)
F=Thread G
(mm)

17.14 €

1 4 Days 403013514.4M8M6 x 6

15.75 €

1 4 Days 382417618.9M10M8 x 8

19.68 €

1 4 Days 483417618.9M10M8 x 8

30.33 €

1 4 Days 513322724.5M12M10 x 10

32.14 €

1 4 Days 664822724.5M12M10 x 10

35.71 €

1 4 Days 6240271030.1M16M12 x 12

Tech Support