Rest pads with positioning pin, Form A flat face (02029) (02029-106025)

Rest pads with positioning pin, Form A flat face (02029) 02029-106025

Product Details:

Manufacturer part number: 02029-106025

Brand: NORELEM

Price: 22.26

Delivery time: 4 Days


Technical Data:

Tip O.D.: 7 mm

D=thread: M6 mm

D2=Pin diameter: 11.9 mm

H=Height: 25 mm

H1: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02029-106025

Part Number
02029-106025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
P
(mm)
SW=key width
(mm)

22.26 €

1 4 Days 7M611.92544617

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form A

This page is Rest pads with positioning pin, Form A flat face (02029), part number 02029-106025.
You can find the detail information about specifications and dimensions on part number 02029-106025.

Variation of this product

Part Number
02029-106012
02029-110020
02029-110040
02029-116030
02029-116060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
P
(mm)
SW=key width
(mm)

17.73 €

1 4 Days 7M611.912.544617

28.86 €

1 4 Days 10M1017.820571024

28.08 €

1 4 Days 10M1017.840671024

48.67 €

1 4 Days 20M1625.83010131641

49.83 €

1 4 Days 20M1625.86010131641

Tech Support