Manufacturer part number: 02029-310020
Brand: NORELEM
Price: 35.71 €
Delivery time: 4 Days
Tip O.D.: 10 mm
D=thread: M10 mm
D2=Pin diameter: 17.8 mm
H=Height: 20 mm
H1: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02029-310020
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | C |
This page is Rest pads with positioning pin, Form C serrated face (02029), part number 02029-310020.
You can find the detail information about specifications and dimensions on part number 02029-310020.
Configure
Part Number |
---|
02029-310040 |
02029-316030 |
02029-316060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip O.D. (mm) | D=thread (mm) | D2=Pin diameter (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | P (mm) | SW=key width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
87.93 € | 1 | 4 Days | 10 | M10 | 17.8 | 40 | 6 | 7 | 10 | 24 | ||
49.50 € | 1 | 4 Days | 20 | M16 | 25.8 | 30 | 10 | 13 | 16 | 41 | ||
53.17 € | 1 | 4 Days | 20 | M16 | 25.8 | 60 | 10 | 13 | 16 | 41 |