Rest pads adjustable with locknut (02150) (02150-05)

Rest pads adjustable with locknut (02150) 02150-05

Product Details:

Manufacturer part number: 02150-05

Brand: NORELEM

Price: 8.50

Delivery time: 4 Days


Technical Data:

Tip O.D.: 5 mm

D=thread: M5 mm

E: 11.5 mm

H=Height: 50 mm

H1: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02150-05

Part Number
02150-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3 max.
(mm)
H3 min.
(mm)
H4
(mm)
R
(mm)
SW
(mm)
F
(N)

8.50 €

1 4 Days 5M511.550324042.520.557101000

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body hardened and black oxid finish Material (mount surface / support surface) Steel

This page is Rest pads adjustable with locknut (02150), part number 02150-05.
You can find the detail information about specifications and dimensions on part number 02150-05.

Variation of this product

Part Number
02150-06
02150-08
02150-10
02150-101
02150-12
02150-121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3 max.
(mm)
H3 min.
(mm)
H4
(mm)
R
(mm)
SW
(mm)
F
(N)

9.30 €

1 4 Days 6M611.5503240412158101430

9.77 €

1 4 Days 8M8155032403822511132620

12.46 €

1 4 Days 10M1019.65232403725514174180

13.52 €

1 4 Days 10M1019.67032565542614174180

15.21 €

1 4 Days 12M1221.97040565236616196100

18.31 €

1 4 Days 12M1221.99550807751616196100

Tech Support