Positioning feet with external thread and convex face, Form B (02040) (02040-210)

Positioning feet with external thread and convex face, Form B (02040) 02040-210

Product Details:

Manufacturer part number: 02040-210

Brand: NORELEM

Price: 17.08

Delivery time: 4 Days


Technical Data:

B=Thread length: 14 mm

E: 25.2 mm

G=Thread: M12

H=Height: 10 mm

L2: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02040-210

Part Number
02040-210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
E
(mm)
G=Thread H=Height
(mm)
L2
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

17.08 €

1 4 Days 1425.2M1210242260

Loading...

  1. 1

Basic information

Main material Steel Surface finish body case-hardened and black oxidised Material (mount surface / support surface) Steel
Form B

This page is Positioning feet with external thread and convex face, Form B (02040), part number 02040-210.
You can find the detail information about specifications and dimensions on part number 02040-210.

Variation of this product

Part Number
02040-208
02040-2081
02040-2101
02040-2103
02040-2104
02040-215
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
E
(mm)
G=Thread H=Height
(mm)
L2
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

12.25 €

1 4 Days 814.4M6816138.5

13.73 €

1 4 Days 1019.4M88181718

14.84 €

1 4 Days 1019.4M810201718

15.83 €

1 4 Days 1221.1M1010221932

13.00 €

1 4 Days 1014.4M61020138.5

17.35 €

1 4 Days 1425.2M1215292260

Tech Support