Positioning feet with internal thread and spherical face face, Form E (02040) (02040-520)

Positioning feet with internal thread and spherical face face, Form E (02040) 02040-520

Product Details:

Manufacturer part number: 02040-520

Brand: NORELEM

Price: 13.70

Delivery time: 4 Days


Technical Data:

E: 25.2 mm

G=Thread: M12

H=Height: 20 mm

SW=key width: 22 mm

T=thread depth: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02040-520

Part Number
02040-520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)
T=thread depth
(mm)
Seat form Weight in kg (ERP)
(kg)

13.70 €

1 4 Days 25.2M12202210hexagon0.0512

Loading...

  1. 1

Basic information

Main material Steel Surface finish body case-hardened and black oxidised Material (mount surface / support surface) Steel
Form E Kind of fastening internal thread Item Positioning feet

This page is Positioning feet with internal thread and spherical face face, Form E (02040), part number 02040-520.
You can find the detail information about specifications and dimensions on part number 02040-520.

Variation of this product

Part Number
02040-5101
02040-515
02040-5151
02040-5201
02040-525
02040-5251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)
T=thread depth
(mm)
Seat form Weight in kg (ERP)
(kg)

11.48 €

1 4 Days 19.4M810176round0.0153

12.49 €

1 4 Days 19.4M815176hexagon0.0246

10.89 €

1 4 Days 14.4M6151310round0.0141

13.69 €

1 4 Days 21.1M10201910round0.0380

13.83 €

1 4 Days 25.2M12252215hexagon0.0642

12.89 €

1 4 Days 19.4M8251716hexagon0.0407

Tech Support