Positioning feet, Form B flat face hardened and ground (02041) (02041-206010)

Positioning feet, Form B flat face hardened and ground (02041) 02041-206010

Product Details:

Manufacturer part number: 02041-206010

Brand: NORELEM

Price: 11.67

Delivery time: 4 Days


Technical Data:

B=Thread length: 11 mm

D: 10 mm

G=Thread: M6

H=Height: 10 mm

SW=key width: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02041-206010

Part Number
02041-206010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

11.67 €

1 4 Days 1110M61010

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form B

This page is Positioning feet, Form B flat face hardened and ground (02041), part number 02041-206010.
You can find the detail information about specifications and dimensions on part number 02041-206010.

Variation of this product

Part Number
02041-206020
02041-208010
02041-208015
02041-208030
02041-210010
02041-210020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

13.04 €

1 4 Days 1110M62010

14.35 €

1 4 Days 1313M81013

13.81 €

1 4 Days 1313M81513

13.07 €

1 4 Days 1313M83013

14.35 €

1 4 Days 1617M101017

14.99 €

1 4 Days 1617M102017

Tech Support