Fixture feet with external thread (02050) (02050-10X75)

Fixture feet with external thread (02050) 02050-10X75

Product Details:

Manufacturer part number: 02050-10X75

Brand: NORELEM

Price: 18.45

Delivery time: 4 Days


Technical Data:

B1: 11 mm

D: 16.5 mm

D1: 11 mm

E: 19.5 mm

G=Thread: M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02050-10X75

Part Number
02050-10X75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1
(mm)
D
(mm)
D1
(mm)
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

18.45 €

1 4 Days 1116.51119.5M107517

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Material (mount surface / support surface) Steel
B=Thread length(mm) 17

This page is Fixture feet with external thread (02050), part number 02050-10X75.
You can find the detail information about specifications and dimensions on part number 02050-10X75.

Variation of this product

Part Number
02050-10X100
02050-10X50
02050-12X100
02050-12X125
02050-12X50
02050-12X75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1
(mm)
D
(mm)
D1
(mm)
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

20.34 €

1 4 Days 1116.51119.5M1010017

16.49 €

1 4 Days 1116.51119.5M105017

24.48 €

1 4 Days 1818.51321.5M1210019

24.92 €

1 4 Days 1818.51321.5M1212519

21.96 €

1 4 Days 1818.51321.5M125019

23.46 €

1 4 Days 1818.51321.5M127519

Tech Support