Fixture feet with internal thread, Form B flat face hardened and ground (02070) (02070-210X32)

Fixture feet with internal thread, Form B flat face hardened and ground (02070) 02070-210X32

Product Details:

Manufacturer part number: 02070-210X32

Brand: NORELEM

Price: 16.78

Delivery time: 4 Days


Technical Data:

D: 16.5 mm

E: 3 mm

G=Thread: M10

H=Height: 32 mm

SW=key width: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02070-210X32

Part Number
02070-210X32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)
T=thread depth
(mm)

16.78 €

1 4 Days 16.53M10321718

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form B

This page is Fixture feet with internal thread, Form B flat face hardened and ground (02070), part number 02070-210X32.
You can find the detail information about specifications and dimensions on part number 02070-210X32.

Variation of this product

Part Number
02070-206X20
02070-206X40
02070-210X63
02070-212X32
02070-212X63
02070-216X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)
T=thread depth
(mm)

14.78 €

1 4 Days 9.52M6201012

13.76 €

1 4 Days 9.52M6401012

19.18 €

1 4 Days 16.53M10631718

21.78 €

1 4 Days 18.53M12321918

22.29 €

1 4 Days 18.53M12631918

26.43 €

1 4 Days 234M161002424

Tech Support