Manufacturer part number: 03130-05
Brand: NORELEM
Price: 6.67 €
Delivery time: 4 Days
Tip O.D.: 8.5 mm
D2=Pin diameter: 5 mm
L2: 8 mm
L3: 2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03130-05
Main material | Tool steel | Main colour | black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
L1(mm) | 8 |
This page is Positioning pins cylindrical not ground (03130), part number 03130-05.
You can find the detail information about specifications and dimensions on part number 03130-05.
Part Number |
---|
03130-07 |
03130-08 |
03130-081 |
03130-09 |
03130-12 |
03130-121 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip O.D. (mm) | D2=Pin diameter (mm) | L2 (mm) | L3 (mm) |
---|---|---|---|---|---|---|---|---|
7.23 € | 1 | 4 Days | 10.5 | 7 | 8 | 2 | ||
8.11 € | 1 | 4 Days | 12.5 | 8 | 10 | 2 | ||
8.50 € | 1 | 4 Days | 14.5 | 8 | 10 | 3 | ||
9.12 € | 1 | 4 Days | 16.5 | 9 | 12 | 3 | ||
10.24 € | 1 | 4 Days | 18.5 | 12 | 12 | 3 | ||
10.92 € | 1 | 4 Days | 20.5 | 12 | 14 | 3 |