R-clips similar to DIN 11024, Form D, double coil (07337) (07337-12360)

R-clips similar to DIN 11024, Form D, double coil (07337) 07337-12360

Product Details:

Manufacturer part number: 07337-12360

Brand: NORELEM

Price: 0.81

Delivery time: 4 Days


Technical Data:

Material: Steel

Steel code: -

Surface finish body: galvanised

D1=Wire diameter: 3.6 mm

D2: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07337-12360

Part Number
07337-12360
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Steel code Surface finish body D1=Wire diameter
(mm)
D2
(mm)
D3=Locating diameter
(mm)
D4=for screw Ø
(mm)
L1
(mm)
L2
(mm)

0.81 €

1 4 Days Steel-galvanised3.620414-206432

Loading...

  1. 1

Basic information

Form D

This page is R-clips similar to DIN 11024, Form D, double coil (07337), part number 07337-12360.
You can find the detail information about specifications and dimensions on part number 07337-12360.

Variation of this product

Part Number
07337-12225
07337-12280
07337-12450
07337-12560
07337-12630
07337-12700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Steel code Surface finish body D1=Wire diameter
(mm)
D2
(mm)
D3=Locating diameter
(mm)
D4=for screw Ø
(mm)
L1
(mm)
L2
(mm)

0.66 €

1 4 Days Steel-galvanised2.25202.59-11.24224

0.76 €

1 4 Days Steel-galvanised2.8203.211.2-144826

0.90 €

1 4 Days Steel-galvanised4.525520-268039

2.04 €

1 4 Days Steel-galvanised5.6256.326-349745

2.28 €

1 4 Days Steel-galvanised6.330734-4512556

4.72 €

1 4 Days Steel-galvanised730845-5615063

Tech Support