Support bolts (02037) (02037-08008)

Support bolts (02037) 02037-08008

Product Details:

Manufacturer part number: 02037-08008

Brand: NORELEM

Price: 10.06

Delivery time: 4 Days


Technical Data:

E=Thread length: 30 mm

D: 7 mm

C: 8 mm

SW=key width: 13 mm

B=Height: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02037-08008

Part Number
02037-08008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
E=Thread length
(mm)
D
(mm)
C
(mm)
SW=key width
(mm)
B=Height
(mm)
SW1
(mm)
A
(mm)
G=Thread

10.06 €

1 4 Days 30781345138M8

Loading...

  1. 1

Basic information

Main material High carbon steel Material (mount surface / support surface) Steel

This page is Support bolts (02037), part number 02037-08008.
You can find the detail information about specifications and dimensions on part number 02037-08008.

Variation of this product

Part Number
02037-06006
02037-06012
02037-08016
02037-10010
02037-10020
02037-12012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
E=Thread length
(mm)
D
(mm)
C
(mm)
SW=key width
(mm)
B=Height
(mm)
SW1
(mm)
A
(mm)
G=Thread

9.60 €

1 4 Days 25661337106M6

10.41 €

1 4 Days 256121343106M6

10.78 €

1 4 Days 307161353138M8

13.05 €

1 4 Days 4081017581710M10

13.26 €

1 4 Days 4082017681710M10

17.47 €

1 4 Days 50101219721912M12

Tech Support