Flush type grease nipples DIN 3405, Form A, straight (97942) (97942-1118)

Flush type grease nipples DIN 3405, Form A, straight (97942) 97942-1118

Product Details:

Manufacturer part number: 97942-1118

Brand: NORELEM

Price: 1.50

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: galvanised

D=thread: R1/8 mm

L=Length: 9.5 mm

L1=thread length: 6.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97942-1118

Part Number
97942-1118
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D=thread
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

1.50 €

1 4 Days SteelgalvanisedR1/89.56.511

Loading...

  1. 1

Basic information

Form A

This page is Flush type grease nipples DIN 3405, Form A, straight (97942), part number 97942-1118.
You can find the detail information about specifications and dimensions on part number 97942-1118.

Variation of this product

Part Number
97942-1108100
97942-1108125
97942-1110100
97942-2106100
97942-2108100
97942-2108125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body D=thread
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

1.45 €

1 4 Days SteelgalvanisedM8x19.56.59

1.45 €

1 4 Days SteelgalvanisedM8x1.259.56.59

1.45 €

1 4 Days SteelgalvanisedM10x19.56.511

4.11 €

1 4 Days Stainless steelbrightM6x1967

4.66 €

1 4 Days Stainless steelbrightM8x19.56.59

4.71 €

1 4 Days Stainless steelbrightM8x1.259.56.59

Tech Support