Round inserts Form O (07113) (07113-10105)

Round inserts Form O (07113) 07113-10105

Product Details:

Manufacturer part number: 07113-10105

Brand: NORELEM

Price: 15.76

Delivery time: 4 Days


Technical Data:

D2=Diameter: 10 mm

G: M5 mm

L3=height: 10 mm

L4: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07113-10105

Part Number
07113-10105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)
L4
(mm)

15.76 €

1 4 Days 10M5105

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body diamond impregnated surface Material (mount surface / support surface) Diamond
Form O

This page is Round inserts Form O (07113), part number 07113-10105.
You can find the detail information about specifications and dimensions on part number 07113-10105.

Variation of this product

Part Number
07113-10125
07113-12105
07113-12125
07113-16105
07113-16125
07113-20105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)
L4
(mm)

17.07 €

1 4 Days 10M5126.4

18.05 €

1 4 Days 12M5105

17.46 €

1 4 Days 12M5126.4

22.77 €

1 4 Days 16M6105

23.02 €

1 4 Days 16M6126.4

25.46 €

1 4 Days 20M6105

Tech Support