Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form C, flattened steel insert smooth (02009) (02009-120X030)

Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form C, flattened steel insert smooth (02009) 02009-120X030

Product Details:

Manufacturer part number: 02009-120X030

Brand: NORELEM

Price: 89.00

Delivery time: 4 Days


Technical Data:

B=Thread length: 30 mm

D2=Thread: M20

D3: 10 mm

H=Height: 30 mm

Ball Ø: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02009-120X030

Part Number
02009-120X030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. steel insert

89.00 €

1 4 Days 30M20103013837K0385.10108

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Tool steel
Surface finish component hardened and bright Material (mount surface / support surface) Steel Form C
H1(mm) 4 H2(mm) 10 SW1(mm) 10

This page is Self-aligning pads, adjustable, with O-ring, exchangeable inserts, hexagon socket, Form C, flattened steel insert smooth (02009), part number 02009-120X030.
You can find the detail information about specifications and dimensions on part number 02009-120X030.

Variation of this product

Part Number
02009-120X050
02009-120X070
02009-124X040
02009-124X080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. steel insert

90.39 €

1 4 Days 50M20105013837K0385.10108

94.06 €

1 4 Days 70M20107013837K0385.10108

109.85 €

1 4 Days 40M241240151055K0385.12108

116.69 €

1 4 Days 80M241280151055K0385.12108

Tech Support