Self-aligning pads with locknut, Form F, flattened ball, with diamond grip (02005) (02005-316)

Self-aligning pads with locknut, Form F, flattened ball, with diamond grip (02005) 02005-316

Product Details:

Manufacturer part number: 02005-316

Brand: NORELEM

Price: 83.50

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: tempered and manganese phosphate treated

Main colour: manganese-phosphated

Component material: Steel

Material (mount surface / support surface): Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02005-316

Part Number
02005-316
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Main colour Component material Material (mount surface / support surface) B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
L
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

83.50 €

1 4 Days Steeltempered and manganese phosphate treatedmanganese-phosphatedSteelSteel4027M1610.52720.760.7162425

Loading...

  1. 1

Basic information

Form F

This page is Self-aligning pads with locknut, Form F, flattened ball, with diamond grip (02005), part number 02005-316.
You can find the detail information about specifications and dimensions on part number 02005-316.

Variation of this product

Part Number
02005-3101
02005-312
02005-3121
02005-3161
02005-320
02005-3201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Main colour Component material Material (mount surface / support surface) B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
L
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

70.84 €

1 4 Days Stainless steeltempered and electropolishedelectropolishedStainless steelStainless steel3019M108.61915.745.712178

59.02 €

1 4 Days Steeltempered and manganese phosphate treatedmanganese-phosphatedSteelSteel3519M128.61915.750.7121715

70.84 €

1 4 Days Stainless steeltempered and electropolishedelectropolishedStainless steelStainless steel3519M128.61915.750.7121715

100.20 €

1 4 Days Stainless steeltempered and electropolishedelectropolishedStainless steelStainless steel4027M1610.52720.760.7162425

131.45 €

1 4 Days Steeltempered and manganese phosphate treatedmanganese-phosphatedSteelSteel5033M20203327.377.3253090

157.71 €

1 4 Days Stainless steeltempered and electropolishedelectropolishedStainless steelStainless steel5033M20203327.377.3253090

Tech Support