Self-aligning pads with O-ring, Form K, flattened POM ball, smooth (02002) (02002-705X016)

Self-aligning pads with O-ring, Form K, flattened POM ball, smooth (02002) 02002-705X016

Product Details:

Manufacturer part number: 02002-705X016

Brand: NORELEM

Price: 49.46

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 13 mm

D2=Thread: M5

D3: 8.5 mm

H=Height: 16 mm

T=thread depth: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02002-705X016

Part Number
02002-705X016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)

49.46 €

1 4 Days 13M58.5165104

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyacetal
Material (mount surface / support surface) Pom Form K H1(mm) 1.5

This page is Self-aligning pads with O-ring, Form K, flattened POM ball, smooth (02002), part number 02002-705X016.
You can find the detail information about specifications and dimensions on part number 02002-705X016.

Variation of this product

Part Number
02002-704X012
02002-704X025
02002-705X025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)

44.38 €

1 4 Days 10M46124.572

45.66 €

1 4 Days 10M46251272

50.89 €

1 4 Days 13M58.52512104

Tech Support