Self-aligning pads, swivel angle 14° and 20°, Form C flattened ball smooth face (02001) (02001-106)

Self-aligning pads, swivel angle 14° and 20°, Form C flattened ball smooth face (02001) 02001-106

Product Details:

Manufacturer part number: 02001-106

Brand: NORELEM

Price: 69.10

Delivery time: 4 Days


Technical Data:

α: 14°

D1=Outside diameter: 16 mm

D2=Thread: M6

D3: 7 mm

E: 19.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02001-106

Part Number
02001-106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
α D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
H2
(mm)
T
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

69.10 €

1 4 Days 14°16M6719.617.5-6101714

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Surface finish component bright
Material (mount surface / support surface) Steel Form C

This page is Self-aligning pads, swivel angle 14° and 20°, Form C flattened ball smooth face (02001), part number 02001-106.
You can find the detail information about specifications and dimensions on part number 02001-106.

Variation of this product

Part Number
02001-1061
02001-108
02001-110
02001-1101
02001-112
02001-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
α D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
H2
(mm)
T
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

68.97 €

1 4 Days 14°12M6719.617.512.56101714

69.10 €

1 4 Days 20°22M81127.726-9162434

91.48 €

1 4 Days 20°22M101127.726-9162434

91.40 €

1 4 Days 20°18M101127.726209162434

91.48 €

1 4 Days 20°22M121127.726-9162434

125.79 €

1 4 Days 20°34M161841.640-15253690

Tech Support