Self-aligning pads, Form G, press fit, flattened ball, smooth face (02000) (02000-403)

Self-aligning pads, Form G, press fit, flattened ball, smooth face (02000) 02000-403

Product Details:

Manufacturer part number: 02000-403

Brand: NORELEM

Price: 30.33

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 12 mm

D2=Thread: M3

D3: 7.2 mm

H=Height: 11 mm

T=thread depth: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02000-403

Part Number
02000-403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Receiving hole
(mm)
Load rating max. (static load only)
(kN)

30.33 €

1 4 Days 12M37.2113.510ø 12 H7X6 min.10*

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and phosphated Component material Ball-bearing steel
Surface finish component hardened Material (mount surface / support surface) Steel Form G

This page is Self-aligning pads, Form G, press fit, flattened ball, smooth face (02000), part number 02000-403.
You can find the detail information about specifications and dimensions on part number 02000-403.

Variation of this product

Part Number
02000-404
02000-405
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Receiving hole
(mm)
Load rating max. (static load only)
(kN)

42.06 €

1 4 Days 18M410.5174.416ø 18 H7X8 min.25*

53.61 €

1 4 Days 28M520256.325ø 28 H7X13 min.90*

Tech Support