Locating feet (02090)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02090-05
02090-06
02090-08
02090-10
02090-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)

8.56 €

1 4 Days 165.510105.7

9.83 €

1 4 Days 206.611127

12.21 €

1 4 Days 25915169

16.53 €

1 4 Days 3211182011

20.62 €

1 4 Days 3613.5202513

Loading...

  1. 1

Basic information

Main material steel Surface finish body black oxidised

Tech Support