Quarter-turn clamp locks, flat stainless steel (05591) (05591-8172)

Quarter-turn clamp locks, flat stainless steel (05591) 05591-8172

Product Details:

Manufacturer part number: 05591-8172

Brand: NORELEM

Price: 54.91

Delivery time: 4 Days


Technical Data:

D=diameter: 8 mm

D1: 18 mm

D2: 34 mm

D3: 32 mm

D4: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05591-8172

Part Number
05591-8172
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
M T
(mm)
T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

54.91 €

1 4 Days 81834322818356.53.415.41017M3x466-14902.63.2

Loading...

  1. 1

Basic information

Main material steel Surface finish body nickel-plated Component material stainless steel
Version 1 pins steel Version 2 flat Temperature resistance ≤200 °C

This page is Quarter-turn clamp locks, flat stainless steel (05591), part number 05591-8172.
You can find the detail information about specifications and dimensions on part number 05591-8172.

Variation of this product

Part Number
05591-5162
05591-8232
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
M T
(mm)
T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

52.59 €

1 4 Days 51425202114264.42.411.56.515.5M2x366-10601.21.8

54.91 €

1 4 Days 81834322818356.53.415.41023M3x41212-20902.63.2

Tech Support