Pin-end clamp straps Form B (K0834) (K0834.12150)

Pin-end clamp straps Form B (K0834) K0834.12150

Product Details:

Manufacturer part number: K0834.12150

Brand: KIPP

Price: 93.22

Delivery time: 4 Days


Technical Data:

A=Total length: 150 mm

B: 40 mm

C: 15 mm

D: 20 mm

E: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0834.12150

Part Number
K0834.12150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Weight
(kg)

93.22 €

1 4 Days 1504015206530301813204M120.5819

Loading...

  1. 1

Basic information

Item Clamp Strap Version 1 round kl coupling RoHS true

This page is Pin-end clamp straps Form B (K0834), part number K0834.12150.
You can find the detail information about specifications and dimensions on part number K0834.12150.

Variation of this product

Part Number
K0834.16190
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Weight
(kg)

131.64 €

1 4 Days 1905020258036402418285M161.2740

Tech Support