Riser blocks Form P (K0839) (K0839.16100)

Riser blocks Form P (K0839) K0839.16100

Product Details:

Manufacturer part number: K0839.16100

Brand: KIPP

Price: 164.16

Delivery time: 4 Days


Technical Data:

A: 100 mm

B: 90 mm

C: 50 mm

D: 17 mm

E: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0839.16100

Part Number
K0839.16100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
R
(mm)
N
(mm)
Weight
(kg)

164.16 €

1 4 Days 10090501740M163020340452.9000

Loading...

  1. 1

Basic information

Main material High carbon steel Form P K(mm) 5
L(mm) 20 M(mm) 20 Item Riser Block
RoHS true

This page is Riser blocks Form P (K0839), part number K0839.16100.
You can find the detail information about specifications and dimensions on part number K0839.16100.

Variation of this product

Part Number
K0839.12075
K0839.12100
K0839.16075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
R
(mm)
N
(mm)
Weight
(kg)

127.52 €

1 4 Days 7570401330M122415430351.3000

132.42 €

1 4 Days 10070401330M122415330351.9000

154.17 €

1 4 Days 7590501740M163020440452.0850

Tech Support