Clamp springs (K0859) (K0859.16050)

Clamp springs (K0859) K0859.16050

Product Details:

Manufacturer part number: K0859.16050

Brand: KIPP

Price: 29.46

Delivery time: 4 Days


Technical Data:

A=Height: 50 mm

B: 4 mm

C: 8 mm

D: 16.5 mm

E: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0859.16050

Part Number
K0859.16050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Height
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Wing nuts to DIN 316 Weight
(kg)

29.46 €

1 4 Days 504816.528M5x100.0632

Loading...

  1. 1

Basic information

Main material Steel Item Strap Spring Support RoHS true

This page is Clamp springs (K0859), part number K0859.16050.
You can find the detail information about specifications and dimensions on part number K0859.16050.

Variation of this product

Part Number
K0859.08029
K0859.12046
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Height
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Wing nuts to DIN 316 Weight
(kg)

23.89 €

1 4 Days 29268.516M4x60.0194

29.46 €

1 4 Days 46381325M4x100.0477

Tech Support