Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0915.05059 |
K0915.06089 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | C (mm) | D (mm) | SW=key width (mm) | A=Handle length (mm) | E=Thread | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
16.32 € | 1 | 4 Days | 20 | 8 | 5 | 7 | 59 | M5 | 0.0244 | ||
17.76 € | 1 | 4 Days | 25 | 10 | 6 | 8 | 89 | M6 | 0.0520 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidized | Component material | Duroplast |
---|---|---|---|---|---|
Component colour | black | Item | Screw-In Grip | RoHS | true |
Configure
Basic Attributes
B(mm)
C(mm)
D(mm)
SW=key width(mm)
A=Handle length(mm)
E=Thread
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes